It looks like you are coming from United States, but the current site you have selected to visit is Burundi. Do you want to change site?

Yes, please! No, keep me on the current site

441-X57 and 461-X57 High Pressure Regulators

Overview Industries & Applications Technology
Overview

Overview

Our Model 461-X57 and Model 441-X57 regulators are unique high-pressure, large-capacity, spring-operated regulators. These high-pressure regulators incorporate the same “roll-out” diaphragm principal that is so successful in our widely used 461-57S and 441-57S medium-pressure regulator models.

Both regulators offer pilot-type performance with spring-operated regulator simplicity. The action of the roll-out diaphragm makes the regulators’ exceptional performance possible by reducing “droop” (the fall off in outlet pressure as a spring regulator opens to increase flow) to a minimum.

With fast response and ease of installing, adjusting and servicing, models 461-X57 and 441-X57 are perfect for most high-pressure, large-capacity applications. This includes: high-pressure regulator sets, gas distribution systems, town border stations, transmission systems and most industrial applications.

Model 461-X57 and Model 441-X57 regulators can also be used as monitors and quickly assume control if a failure in the operating regulator allows the outlet pressure to exceed its set point. No modifications are required for use as a monitor, even if used as a monitor for other types of regulators.

Product Features
  • Simple design
  • Dependable regulation
  • Trouble-free operation
  • Fast response
  • No pilot maintenance
  • Ball-check diaphragm sentry for safety
  • Heavy-duty construction 

Specifications

For information about flanged ANSI pipe sizes, maximum inlet pressure, spring ranges and more, download the data sheets. 

Benefits to you

  • Installs and services easily
  • Provides high performance for a spring-operated register
  • Allows for use as a monitor, assuming control in a failure
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Technology

Technology