IQ Sensor Net System IQ Sensor Net TetraCon® Conductivity Sensor

700 IQ/SW
Overview Specifications Documentation & Tools
Overview

Overview

WTW TetraCon Conductivity Digital IQ sensor for wastewater treatment plants, connectable to the IQ SENSOR NET. TetraCon® 700 IQ – digital 4 electrode conductivity measuring cell with flow-free operation, especially with high conductivity.

Product Features
  • Rugged electrode-style conductivity probe for the IQ Sensor Net 
  • Flat surface reduces fouling
  • Large measurement range; 10 µS/cm.....500 mS/cm
  • Integrated NTC temperature sensor for temperature compensation
  • 2-year warranty on the probe
  • Highest linearity and very insensitive against contamination by 4-electrode system

This measuring technique has proven itself over the years and offers an interference-free operation, also and foremost at high conductivity values. The 4-electrode measuring cell is very insensitive to contamination. Based on the pressure resistance of up to 10 bars, there is nothing to stop you from mounting into pipes or on lines.

The sea water model includes the sensor for use in special media: All wetted parts are made of titanium and plastic and are therefore extremely resistant to corrosion.

Available Versions

SKU: 302500 - TetraCon® 700 IQ sensor for Conductivity
SKU: 302501 - TetraCon® 700 IQ SW - like 700 IQ, but sea water version

 

Specifications

Specifications

Specifications
TetraCon® 700 IQ
TetraCon® 700 IQ SW
Order No.
302500
302501
Measuring method
4-electrode cell
4-electrode cell
Measuring range
10 µS/cm - 500 mS/cm SAL: 0 … 70 TDS: 0 … 2000 mg/l
10 µS/cm - 500 mS/cm SAL: 0 … 70 TDS: 0 … 2000 mg/l
Cell Constants
K = 0.917 cm-1, ±1.5% (in free solution) K = 0.933 cm-1, TetraCon® 700 IQ with EBST 700-DU/N flow-thru adapter
K = 0.917 cm-1, ±1.5% (in free solution)
Resolution
Depending on measuring range
Depending on measuring range
Temp. measurement
-5 ... +60 °C (23 ... 140 °F); NTC
-5 ... +60 °C (23 ... 140 °F); NTC
Temp. compensation
linear: 32 ... 140 °F (0 ... +60 °C) nonlinear: +5 °C ... 35 °C (acc. to DIN 38404) nonlinear: +35 °C --- +60 °C (acc. to WTW procedure)
linear: 32 ... 140 °F (0 ... +60 °C) nonlinear: +5 °C ... 35 °C (acc. to DIN 38404) nonlinear: +35 °C --- +60 °C (acc. to WTW procedure)
Pressure Resistance
10 bar
10 bar
Ambient Conditions
-5 ... +60 °C (23 ... 140 °F)
-5 ... +60 °C (23 ... 140 °F)
Electrical connections
2-wire shield cable with quick fastener to sensor
2-wire shield cable with quick fastener to sensor
Electromagnetic Compatibility
EN 61326, Class B, FCC Class A; Intended for indispensable operation
EN 61326, Class B, FCC Class A; Intended for indispensable operation
Certifications
CE, cETL, ETL
CE, cETL, ETL
Mechanical
Sensor head: PVC Sensor body: V4A stainless steel 1.4571 Protection rating IP 68
Sensor head: PVC Sensor body: V4A stainless steel 1.4571 Protection rating IP 68
Weight (without cable)
Approx. 1.46 lb (660 g)
Approx. 2.58 lb (1,170 g)
Warranty
2 years for defects in quality
2 years for defects in quality
Documentation & Tools

Documentation & Tools

Brochure

Guideline

Manual