It looks like you are coming from United States, but the current site you have selected to visit is Burundi. Do you want to change site?

Yes, please! No, keep me on the current site

Variable Speed Pressure Booster Sets Lowara SMB

Overview Technical Drawings Accessories Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Variable speed operation ensures smooth pressure control and quiet performance without water hammer
  • IES2 and highest hydraulics efficiency save money and reduce lifecycle costs
  • Delivery: up to 90 m3/h
  • Head: up to 150 m

The SMB series is a variable speed booster sets range,  designed for water pressure boosting and transfer in applications such as

  • Apartments, single- and multi-family houses, condominiums, residential buildings
  • Hotels, restaurants, spas
  • Industrial applications and others

SMB feature variable speed thanks to permanent magnet motors and integrated variable frequency drives. This ensures energy savings and quiet operation.

SMB are available with two and three pumps:

  • e-HME series: horizontal multistage, stainless steel pumps
  • e-SVE series: vertical multistage, stainless steel pumps
  • VME series: vertical multistage, close-coupled pumps

Benefits

  • Compact design. SMB is also available with e-SVE..R pumps to fit installations when limited footprint is a must
  • Money saving and lifecycle costs reduction thanks to IES2 and highest hydraulics efficiency
  • SMB booster sets with 2 and 3 pumps are certified for drinking water use (WRAS, ACS and D.M.174)
  • SMB booster sets are easy to commission and operate, thanks to a friendly interface with preset parameters
  • Quiet performance
  • Reliability
Technology

Technical Drawings

Accessories

Accessories

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Pressure Boosting
Building Systems Pressure Boosting
Water Pressure
Residential Water Pressure
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect
Xylect

Selection tool for Xylem Products.

Lowara Drawing Center
Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder
Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.