It looks like you are coming from United States, but the current site you have selected to visit is Burundi. Do you want to change site?

Yes, please! No, keep me on the current site

Fixed Speed Pressure Booster Sets Lowara GS

Overview Technical Drawings Accessories Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Fully automatic booster sets
  • Can be equipped with 2-3 pumps
  • Certified for use with drinking water
  • Delivery: up to 630 m³/h
  • Head: up to 160 m

The Lowara GS series booster sets are fully automatic booster sets for water supply. They are equipped with 2-3 fixed speed pumps (where one can be a jockey pump), control panel, SM30 controller and pressure transmitters, all mounted on a frame for easy installation. The SM30 is easy to set and can be connected to a BMS system via Modbus.

The GS series booster sets can be fitted with vertical e-SV multistage pumps. These booster sets are certified for use with drinking water according to WRAS, ACS and D.M. 174.

The GS series is also available with other pump series and in special versions on request.

Technology

Technical Drawings

Accessories

Accessories

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect
Xylect

Selection tool for Xylem Products.

Lowara Drawing Center
Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder
Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.