It looks like you are coming from United States, but the current site you have selected to visit is Bahrain. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Sludge Handling in Perry, Oklahoma

Challenge

The city needed to discharge sludge at two different rates–one rate for sludge returning to the headworks RAS and another rate for sending material to the sludge box. The system is designed to speed up dewatering biosolids as a replacement to the existing sand drying beds.

Solution

Concertor® pumps combine a fully integrated control system with IE4 motor efficiency, N-hydraulics, and intelligent functionalities. The control system automatically adapts to the changing pumping environment, delivering the optimal level of performance at the lowest cost of ownership. Built-in intelligence also makes it easier to set up and operate, as well as allowing for a significantly smaller footprint, including controls.