It looks like you are coming from United States, but the current site you have selected to visit is Bahrain. Do you want to change sites?

Yes, please. No. Keep me on the current site.

DOC Submersible pumps for dirty water

Overview Specifications Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features
  • Robust design mainly in stainless steel AISI 304
  • Single phase version with integrated level control
  • Low level pumping down to 3 mm
  • Delivery up to 14 m3/h
  • Heads up to 11 m

DOC pumps are versatile, corrosion-resistant and compact. Three basic versions are available with 0.3 to 0.7 kW power.
A DOC 7VX version with Vortex impeller and the DOC GT with fixed vertical float switch system are also available.

Specifications

Specifications

General Specification
DOC Submersible pumps for dirty water
Delivery
up to 14 m³/h
Head
up to 11 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.25 kW up to 0.55 kW
Temperature of pumped liquid
to 40 °C
Maximum immersion depth
5 m
Free passage
up to 20 mm
Technology

Technical Drawings

Solutions

Solutions

Recommended Solutions

Wastewater
Residential Wastewater
Drainage
Residential Drainage
Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Manual

Technical Brochure