It looks like you are coming from United States, but the current site you have selected to visit is Bahrain. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Submersible Dewatering Pumps GDOC

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Robust design mainly in stainless steel AISI 304
  • Single phase version with integrated level control
  • Delivery up to 14 m³/h
  • Heads up to 11 m

Submersible pumps for drainage, infiltration water and emptying of pools, ponds, tanks and reservoirs. The GDOC pump is mainly made of stainless steel and the motor has thermal overload protection which makes the GDOC versatile, corrosion-resistant and compact. The single phase version has built in capacitor, level regulation and cable with a plug which enables fully automatic operation.

Three basic versions are available:

  • GDOC with open impeller
  • GDOC VX with vortex impeller giving 20 mm free passage for dirty water with solids
  • GDOC GW with non-clogging magnetic float switch system for confined spaces
Specifications

Specifications

General Specification
GDOC Submersible drainage pump
Delivery
up to 14 m³/h
Head
up to 11 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.25 kW up to 0.55 kW
Temperature of pumped liquid
to 40 °C
Maximum immersion liquid
5 m
Free passage
up to 20 mm
Documentation & Tools

Manual