It looks like you are coming from United States, but the current site you have selected to visit is Bahrain. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Submersible Dewatering Pumps GDIWA Submersible drainage pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Robust design in stainless steel AISI 304
  • Single phase version with integrated level control
  • Delivery up to 25 m³/h
  • Heads up to 21 m

Submersible pumps for dirty water manufactured in AISI 304 stainless steel.
Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power.
GDIWA GT version with fixed vertical float switch system is also available.

Specifications

Specifications

General Specification
Delivery
Head
Power supply
Power
Temperature of pumped liquid
Maximum immersion depth
Free passage
Documentation & Tools

Manual