It looks like you are coming from United States, but the current site you have selected to visit is Bahrain. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt 2700 Series Flygt DS 2740

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • All parts in 316 stainless steel
  • Nitrile rubber on wear parts
  • Can handle pH variations between 2-10
  • Modular design

Optimized for extreme environments and unpredictable pH variance

The Flygt DS 2740 is a electric-submersible, corrosion-resistant sludge pump, built to withstand the toughest job sites with corrosive and/or abrasive liquids found in mines, industrial sites and public utility applications. 

The Flygt 2700 series of sludge pumps handle flows over 1,800 USGPM (50 l/s), heads to 200 ft (65 m) and solids up to 3 in (80 mm) in diameter. Available with power ratings from 3 to 13 HP (2 to 8 kW), these portable drainage pumps are made of SS316 and will handle extreme environments and unpredictable pH variance.‚Äč

Documentation & Tools

Documents