It looks like you are coming from United States, but the current site you have selected to visit is Bahrain. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt 2700 Series Flygt BS 2740

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • All parts in 316 stainless steel
  • Nitrile rubber on wear parts
  • Can handle pH variations between 2-10
  • Modular design

Optimized for extreme environments and unpredictable pH variance

Flygt BS 2740 is an electric-submersible, corrosion-resistant dewatering pump, built to withstand the toughest job sites with corrosive and/or abrasive pump liquid, including mines, industries and public utilities. 

The Flygt 2700 series of pumps handle flows over 1,800 USGPM (50 l/s) and heads to 200 ft (65 m). Available with power ratings from 3 to 13 HP (2 to 8 kW), these portable drainage pumps are made of 316 stainless steel and will handle extreme environments and unpredictable pH variance.

Documentation & Tools

Documents