It looks like you are coming from United States, but the current site you have selected to visit is Bahrain. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt 2000 Series Flygt 2250

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Hard-Iron™ impeller (60 HRC)
  • Flygt Spin-Out™ outer seal protection
  • Aluminum construction
  • High Volume

Proven drainage pump for the mining industry

The Flygt 2250 drainage pump is based on the world famous BIBO pump that has been serving the mining industry for decades. It's a robust and reliable pump designed to handle the harsh environments found in the mine and construction industry. With its high flow capacity, it is excellent for dewatering open pit mines.

Specially designed semi-open Hard-Iron™ impellers (60 HRC) provide the best combination of wear resistance and clogging resistance. A hydraulic system with the Flygt Spin-Out™ design reduces the amount of abrasives in the seal cavity by using traditional double-mechanical seals made of Tungsten carbide. These features give you a pump that you can place in your sump and then forget about.

Documentation & Tools

Documents