It looks like you are coming from United States, but the current site you have selected to visit is Bahrain. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Close-coupled Submersible Pumps SCUBA

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • 5" close coupled submersible pump
  • Robut delivery manifold
  • Double mechanical face seals for long lifetime
  • Single phase pump doesn't require control panel
  • Delivery: up to 12 m3/h
  • Head: up to 100 m

The new Goulds Water Technology SCUBA compact close-coupled submersible pump from Xylem brings a new level of reliability and flexibility to primary water supply options for wells, tanks or reservoirs, sprinkler irrigation systems, and pressure boosting. SCUBA quiet, compact multistage pumps are high performance and corrosion resistant, and designed to help people solve mainly domestic, light commercial and agricultural water challenges.

The SCUBA is certified to the Water Regulations Advisory Service (WRAS) drinking water standard. This makes them perfectly suited to applications like private wells or tanks for residential use, alongside the SCUBA DRY version for working outside of the well as a noiseless surface booster pump. SCUBA is also the ideal choice for irrigation, sourcing water from ponds, lakes, ditches or cisterns, as well as watering of domestic gardens or rainwater harvesting.

SCUBA also has light industrial use such as in car washing systems for water reuse, filtering machines or hoppers.

Flexibility

  • Float switch can be installed when required at workshop or on the field
  • Customizable power supply cable length
  • Reduction of inventory costs

Easy installation       

  • Plug-in power supply cable and float switch
  • Robust delivery manifold for a safe installation
  • Balanced lifting eye for a simplified handling
  • Plug and pump solution thanks to built-in capacitor and motor protection for single phase

Reliability

  • Corrosion resistant delivery head
  • Sacrificial anode kit to extend pump’s lifein harsh environments
  • Sand abrasion resistant impellers
  • Laser engraved nameplate to ensure data availability over the time

Fresh drinking water

  • Drinking water certified product according to WRAS

Comfort

  • Noiseless operation for maximum comfort
  • Constant pressure application in combination with a variable speed drive

Sustainability

  • High efficiency hydraulics
  • 100% recyclable cardboard packaging
  • Quick start guide provided with the product
  • Online installation and operation manual
Specifications

Specifications

General Specification
GSC Close coupled submersible well pumps
Delivery
up to 7.50 m³/h
Head
up to 80 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.55 kW up to 1.10 kW
Temperature of pumped liquid
to 40 °C
Maximum immersion depth
20 m
Free passage
up to 2.5 mm
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Technical Brochure