It looks like you are coming from United States, but the current site you have selected to visit is Bahrain. Do you want to change sites?

Yes, please. No. Keep me on the current site.

SOS Kit for quick emergency dewatering

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

Specifications

Head: up to 7 m
Power supply: single-phase

The Lowara SOS Kit provides a quick and easy solution in case of flooded basements, garages and residential buildings. The kit is composed of a stainless steel Lowara DOC3 submersible drainage pump and a 6 meters long flexible hose complete with quick coupling, all inside a plastic box that can be used to store the kit on a shelf when not in use, or as a strainer during operation.

Solutions

Solutions

Recommended Solutions

Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions
Drainage
Residential Drainage
Wastewater
Residential Wastewater
Documentation & Tools

Brochures

Technical Brochure