It looks like you are coming from United States, but the current site you have selected to visit is Bahrain. Do you want to change sites?

Yes, please. No. Keep me on the current site.

EXO Platform EXO1 Multiparameter Sonde

SKU: 599501-00
Overview Software & Firmware Solutions Documentation & Tools
Overview

Overview

Multiparameter Water Quality Sonde with 4 sensor ports, optional depth sensor, and battery compartment

EXO Multiparameter Sondes — the best-in-class platform for the highest quality data. EXO's dynamic range of smart sensors provide comprehensive multiparameter water quality data while SmartQC ensures proper calibrations and top sensor performance. You can be confident in your extended deployments thanks to EXO's tough materials and unmatched anti-fouling technology.

Instrument Only. Cables, probes/sensors, and accessories sold separately.

Product Features
  • High-accuracy sensors with on-board memory
  • Wireless communications
  • Fast response times for profiling and sampling
  • Seamless integration into marine, estuarine, freshwater and ground water monitoring systems

The EXO advanced water quality monitoring platform includes the versatile multiparameter EXO1 sonde for estuarine, surface water, or ground water applications.

Smart Sondes and Sensors
Extremely versatile instrument, allowing the user to automatically configure a sonde with different sensor for different applications in minutes.

  • Conductivity/Temperature
  • Dissolved Oxygen
  • fDOM
  • ISEs (Ammonium, Chloride, and Nitrate)
  • pH (guarded and unguarded)
  • pH & ORP (guarded and unguarded)
  • Rhodamine
  • Total Algae (Chlorophyll + Phycocyanin and Phycoerythrin)
  • Turbidity

Other Available Parameters

  • Absolute Pressure
  • Ammonia
  • Depth
  • DO% Local
  • Guage Pressure
  • nLF Conductivity
  • PAR
  • Resistivity
  • Salinity
  • Specific Conductivity
  • Total Dissolved Solids
  • Total Suspended Solids
  • Water Density

Accuracy
Tested in a variety of rigorous field conditions as well as lab conditions to ensure accuracy and response times

Monitor without Interruption
No matter which EXO sensors users select, other features of the sensors' design make them rugged and durable:

  • Wet-mateable connectors resist corrosion
  • Isolated components prevent short circuits
  • Welded housings and double o-rings prevent leaks
  • High-impact plastic and titanium resists breaking
  • Built-in antifouling systems protect data integrity
  • Low power consumption extends underwater deployments

Monitoring Made Mobile
EXO makes it easy to view data in the field. The EXO Handheld offers a dedicated, streamlined interface to EXO sondes. EXO GO uses Bluetooth to connect any Windows OS device to a submerged EXO sonde.

Other EXO Sonde Options

  • EXO2 sonde has 7 ports for the ultimate monitoring platform
  • EXO3 sonde has 5 ports for a lower cost option using the central wiper
  • EXO2s sonde offers the same features as the EXO2, but without the battery compartment
Software & Firmware

Software & Firmware

For more information about the EXO platform - including software, videos, articles, and parts guide - please visit EXOwater.com

Solutions

Solutions

Recommended Solutions

Ocean & Coastal
Environmental Monitoring & Analysis Ocean & Coastal
Source / Raw Water
Environmental Monitoring & Analysis Source / Raw Water
Surface Water & Groundwater
Environmental Monitoring & Analysis Surface Water & Groundwater
Meteorology / Weather
Environmental Monitoring & Analysis Meteorology / Weather
Fisheries
Surface Water & Groundwater Fisheries
Stormwater & Floods
Environmental Monitoring & Analysis Stormwater & Floods
Underwater Navigation
Ocean & Coastal Underwater Navigation
Tides & Currents
Ocean & Coastal Tides & Currents
Fisheries
Ocean & Coastal Fisheries
Hydrographic Surveying
Ocean & Coastal Hydrographic Surveying
Deep Water (>200m)
Ocean & Coastal Deep Water (>200m)
Documentation & Tools

Documentation & Tools

Brochure