inoLab Series inoLab® pH 7110 Benchtop Meter

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Easy-to-use lab pH meter for routine measurement with reproducable results and increased accuracy
  • Repeatable measuring results by automatic recognition of stable values 
  • Secure operation: Automated functions reduce the number of keys 
  • Increased measuring accuracy by calibration timer with periodic reminders for calibration 

The WTW inoLab® pH 7110 Benchtop Meter is highly suitable for routine measurements in the lab, where automatic documentation is not a priority. Less keys makes operation simple and safe with smooth, easy to clean surface.

Multiple versions:

  • Single meter (DIN) with universal power supply stand and operation manual (SKU: 1AA110)
  • Meter with universal power supply, stand and operation manual. Combined pH electrode SenTix® 41, buffer 4, 7, and 10.01, 3 mol/l KCl (SKU: 1AA112)
  • Meter with universal power supply, stand and operation manual. Combined pH electrode SenTix® 81, buffer 4, 7, and 10.01, 3 mol/l KCl (SKU: 1AA114)
  • Single meter (BNC) with universal power supply stand and operation manual (SKU: 1AA120)
 
Specifications

Specifications

Specifications
inoLab® pH 7110 Benchtop Meter
pH
-2.0 … 20.0 ±0.1 pH; -2.00 … 20.00 ±0.01 pH; -2.000 … 19.999 ±0.005 pH
mV
±(1200.0 ±0.3) mV, ±(2000±1) mV
Temperature
-5.0 … +105.0 °C ±0.1 °C
Documentation & Tools

Documentation & Tools

Brochure