SenTix® HWD pH Electrode for seawater

SKU: 103731
Overview Documentation & Tools ;
Overview

Overview

WTW SenTix® HWD (shaft length 170mm) is an universal and convenient pH electrode for all cases where pH measurement with standard electrodes fail because of sample composition or consistence.

Product Features
  • Suitable for aqueous and partly aqueous samples, low ionic strength.
  • Adjustable split ring junction enables measurement in most difficult samples
  • Adjustable electrolyte flow for adaption to the sample
  • Built-in temperature sensor for automatic temperature compensation
  • Large electrolyte reservoir
  • NTC 30 kOhm

With liquid electrolyte (3 mol/l KCl), 1 m fixed cable with DIN plug and 4 mm banana plug. Suitable for aqueous and partly aqueous samples, low ionic strength.

+

There was a problem...

Install for this language not supported at the moment. Please try again later.