Overview
- Grinder pump with heavy duty cutting system
- Perfect for pressurized sewage systems
- Low weight
- Flow up to 3 l/s
- Heads up to 28 m
Compact, hardworking, heavy duty grinder pump
The Lowara Domo GRI is a compact, high-performance submersible grinder. The heavy duty cutting device makes it excellent for pumping wastewater in residential, commercial and agricultural applications.
The grinder pump reduces waste content to fine slurry, pumped through small-diameter pipes. The main application for Domo GRI is pressurized sewage systems that are generally used when flat land, uphill topography, surface rock and high water tables pose tough challenges for conventional gravity systems.
Whether you need a single grinder pump, a complete pump station or an entire wastewater system, Xylem offers a smart and economical delivery of wastewater to the nearest pump station or sewer main.
RELIABLE DESIGN
The Domo GRI is engineered to meet all challenges of a wastewater system. It fitted with a unique impeller for optimum hydraulic efficiency and a heavy-duty cutting device, which grinds solids into small particles to enable easily transporting fluids through small-diameter pipes.
All components are specially designed and manufactured to optimize operation and prolong pump service life.
Hydraulic part made of robust and durable cast iron and motor casing made of stainless steel.
The single phase version has a built in level switch for automatic operation.