Variable Speed Pressure Booster Sets Lowara GHV

Overview Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features
  • Fully automatic
  • All pumps are individually variable speed controlled for best economy and system reliability
  • Equipped with 2-4 Lowara e-SV multistage pumps and Hydrovar HVL variable speed controllers
  • Easy to install and commission, no advanced programming necessary
  • Communicate with BMS systems
  • Certified for use with potable water
  • Delivery: up to 640 m³/h
  • Head: up to 160 m

The Lowara GHV series booster sets are fully automatic booster sets for water supply, water pressure increase and water transfer in condominiums, office buildings, hotels, public buildings, industries and other applications.

The GHV series is equipped with 2-4 e-SV vertical multistage pumps, each one fitted with a Hydrovar HVL variable frequency drive, pressure transmitters and a control panel, all mounted on a frame for easy installation. The GHV series is easy to program, designed for maximum energy efficiency and can communicate with a BMS system via Modbus or BACnet.

The GHV series is certified by WRAS, ACS and D.M. 174 for use with potable water.

GHV booster sets are avaialble with up to 8 pumps. Other pump types and other special versions are available on request.

Technology

Technical Drawings

Solutions

Solutions

Recommended Solutions

Crop Irrigation & Watering Systems
Agriculture & Irrigation Crop Irrigation & Watering Systems
Pressure Boosting
Building Systems Pressure Boosting
Tunneling
Construction Tunneling
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Commercial Pools
Commercial Pools & Water Parks Commercial Pools
Commercial Pools
Commercial Pools & Water Parks Commercial Pools
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect
Xylect

Selection tool for Xylem Products.

Lowara Drawing Center
Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder
Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Manual

Technical Brochure