It looks like you are coming from United States, but the current site you have selected to visit is Bahrain. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Standard Bilge Pump 360 GPH/1363 LPH Standard 12 Volt Bilge Pump

24DA
Overview Specifications Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features
  • 3 Year Warranty
  • Meets or exceeds RoHS, IMCI, CE and ISO standards
  • NMMA listed product
  • Completely submersible
  • Vented impeller housing to prevent the pump from becoming airlocked
  • Includes check valve to reduce water in bilge
  • Removable discharge fitting
  • Built-in Thermal Cut-Off (TCO) provides added
    protection for pump and vessel
  • 90º fitting sold separately (pn 1201R)
  • Snap-off strainer base for easy maintenance
  • Sealed efficient, long life motors
  • Stainless steel motor shaft
  • Quiet operation
  • Marine grade silicon blocked, tin coated wiring
  • Non-automatic - used with a panel switch or Rule float switch

Our bilge pumps provide ultimate pumping performance, which helps keep your bilge clear of nuisance water, building on the genuine Rule design.

Rigorous engineering and testing helped generate the new series of bilge pumps. Our pumps are tested to the highest standard, achieving rated performance at 12V vs. 13.6V, resulting in higher flow with better efficiency for the toughest applications.

Specifications

Specifications

Specifications
24DA
Capacity @ 12 Volts
360 (1363)
Volts
12DC
Fuse
4
Amps @ 12V
2.4
Amps @ 13.6V
2.7
Replacement Strainer
1231R
Height in (mm)
3-7/8 (98)
Width in (mm)
2-7/8 (73)
Hose Diameter in (mm)
3/4 (19.0)
Weight
0.7 lbs
Panel
41, 43, 45, 49
Float
35A, 37A, 40A
UPC Code
042237-104700
Technology

Technical Drawings

Drawing

Solutions

Solutions

Recommended Solutions

Boats
Recreational Boats & Vehicles Boats
Recreational Vehicles (RVs)
Recreational Boats & Vehicles Recreational Vehicles (RVs)
Documentation & Tools

Documentation & Tools

Brochure

Manual