It looks like you are coming from United States, but the current site you have selected to visit is Bulgarian. Do you want to change site?

Yes, please! No, keep me on the current site

2DW Submersible Dewatering Pump

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Impeller: Polyurethane for wear and corrosion resistance
  • Adjustable Discharge: Discharge can be installed for either vertical or horizontal installation using only 2 screws
  • Diffuser: Polyurethane for wear and corrosion resistance
  • Mechanical Seal: Dual seals for double leakage protection, outer seal – silicon carbide
  • Rubber Liner: Protects against wear around impeller
  • Bottom Strainer: Made of impact absorbing EPDM rubber, suction holes allow for low pump down

Submersible Dewatering Pumps

Specifically designed to remove water from:
-Drainage ditches
-Trenches
-Basements
-Manholes
-Excavating drainage in the building trades
-Water Removal from Basements

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Manual

Technical Brochure