It looks like you are coming from United States, but the current site you have selected to visit is Bulgarian. Do you want to change site?

Yes, please! No, keep me on the current site

4WS Submersible Sewage Pump

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

Standard silicon carbide/silicon carbide outer (lower) seals
Impeller: Cast iron, ASTM A48, Class 30, two vane semi-open, non-clog design with pump out vanes for mechanical seal protection. Dynamically balanced for smooth operation. silicon bronze impeller is an option.

Casing: Heavy duty gray cast iron, ASTM A48, Class 30. Volute type casing with 4″, 125#, flanged, horizontal discharge conforming to ANSI standards. Compatible with A10-40, A10- 60 cast iron or A10-40B, A10-60B cast iron and brass (non-sparking) guide rail assembly.
Dual Mechanical Seals: Silicon carbide vs. silicon carbide outer seal and ceramic vs. carbon inner seal, stainless steel metal parts, BUNA-N elastomers. Upper and lower tandem mounted shaft seals are positioned independently and are separated by an oil-filled chamber.
Components: Capable of running dry without damage to components.

4WS Submersible Sewage Pump

4″ Flanged Discharge, 3″ Solids Handling

Specifically designed for the following uses: Sewage systems, flood and pollution control, dewatering/effluent, farms, hospitals, trailer courts, motels.

Solutions
Documentation & Tools

Documentation & Tools

Specification

Technical Brochure