It looks like you are coming from United States, but the current site you have selected to visit is Bulgarian. Do you want to change site?

Yes, please! No, keep me on the current site

1DV/2DV (1 1/2″ & 2″) Sewage Pumps

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • 1 1/2 and 2″ Discharge on 1/2 and 3/4 hp and larger
  • 1 3/8″ solid size on 1/2 HP; 2″ solids on 3/4 HP and larger
  • AISI 304 SS Casing and Impeller
  • Capacities to 130 U.S. GPM
  • Continuous Duty Rated, Non-Overloaded Motor
  • Vortex Design AISI type 304 SS Impeller
  • Total Heads to 39 Feet

Residential Wastewater 1-1/2″ and 2″ Submersible Sewage Pumps 1DV/2DV

Applications include dewatering applications; homes and farms; industrial treatment systems; mobile home parks and motels; municipal package systems; and schools and hospitals

Documentation & Tools

Documentation & Tools

Technical Brochure