Efficient Asset Management
Inventory can be reduced up to 80% due to Concertor's performance field.
Selecting the right product for your pump station just got a lot easier. Xylem's Flygt Concertor offers a performance field covering a wide range of pump curves. No need to worry about having perfect station design data. No need for large stocks of inventory. One pump self-adjusts or can be adjusted to fit changing conditions - without changing impeller diameters or motor size.
- Easier product selection
- Adjustable performance curve
- Fine tune remotely or on site
- Reduced backup inventory
- Easier spare part handling
- Reduced delivery lead times
|
-
To an easy decision with one flexible solution.
-
|
Trouble Free Pumping
Clog free operation and reduced vacuum cleaning call-outs by up to 80%
Cleaning out sludge, sand, grease, and other debris from a sump tank can be an unpleasant and costly task. While standard pumps are designed to combat many of these issues, Concertor takes trouble-free pumping to an entirely new level.
- Built in sump and pipe cleaning
- Integrated pump cleaning function
- Self-cleaning hydraulics
- Self-monitoring functionality
- Self-tuning to preserve key components
- Electronics placed in stable submerged environment
|
-
To clean wet wells at all times.
-
|
Energy Savings
Up to 70% energy savings compared to conventional wastewater pumps and controls.
Energy consumption adds up. In fact, studies show that energy accounts for 34% of the total life cycle cost of a typical wastewater pumping system. Concertor is a true energy-saver with the potential to cut your municipal electric bill by up to 70% compared to a conventional wastewater pumping system.
Equipped with a combination of application proven software and next-generation hardware, Concertor reduces energy in many ways. For example, our patented Energy Minimizer function automatically ensures that all pumps in your stations are running at their most efficient duty points at all times.
- Automatic self-optimizing Energy Minimizer
- State of the art technologies
- Motor in compliance with IE4 efficiency standard
- Adaptive N-hydraulics with sustained efficiency
- Climate control savings
|
|
Reduced Total Investment
Up to 50% smaller cabinets compared to direct online cabinets.
Concertor solves all this by integrating everything into one single, pre-engineered and configured system. The compact design frees up space in both existing and new cabinets, allowing for a full monitoring functionality without a traditional larger cabinet.
- No climate control equipment
- Pre-engineered as a total solution
- Factory configured and tested
- Smaller and simplified cabinet design
- Simple installation wizard
- Built in supervision and monitoring functions
|
-
To slim and smart controls.
-
|