e-HM Multi-stage Pumps

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Up to 15% more efficient. The new e-HM is based on the innovative platform and market-proven hydraulics of our e-SV vertical multistage pumps, delivering energy efficiency that outperforms the competition by up to 15%.
  • Powerful versatility. The e-HM can be configured for a wide range of food and beverage applications, including support for flows of 2+ gallons. With two designs, six models and modular construction, it’s completely customizable.
  • Compact, durable design. The smaller motor and space-saving design lets the e-HM fit where you need it. The balanced impeller reduces axial thrust 40%, extending motor bearing life. And a 20% thicker pump body enhances durability, increasing reliability.
  • Short lead time. U.S. assembly and fast shipping ensure you get the right pump at the right time.
  • More performance for less cost. The e-HM is a high-performance pump with full pressure-boosting capabilities—using significantly less energy. Do more while spending less.

The e-HM series of horizontal multi-stage pumps designed expressly for commercial and industrial use. The e-HM uses the market-proven hydraulics of the e-SV, which helps the e-HM offer market leading efficiency. The high-efficiency motor means that you can use less pump for more performance. The standard balanced impeller reduces axial thrust 40%, therefore; extending motor bearing life. The e-HM also boasts a 20% increase in body thickness enhancing durability, and further reducing lifecycle costs.

Applications
Industrial washing and cleaning
Food and beverage
Industrial refrigeration
Water treatment
OEM custom applications

Solutions

Solutions

Recommended Solutions

Livestock Water Supply
Livestock & Poultry Livestock Water Supply
Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions
Pressure Boosting
Building Systems Pressure Boosting
Ware Washing and Waste Management
Food & Beverage Services Ware Washing and Waste Management
Pre-soak
Car Wash Pre-soak
First Rinse
Car Wash First Rinse
Final Rinse
Car Wash Final Rinse
Wastewater
Residential Wastewater
Pressure Boosting
Commercial Pools Pressure Boosting
Ware Washing and Waste Management
Food & Beverage Services Ware Washing and Waste Management
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylem Online

Your access to select and configure Xylem solutions

+

There was a problem...

Install for this language not supported at the moment. Please try again later.