SVI Submersible vertical electric pumps

Overview Specifications Technical Drawings Documentation & Tools ;
Overview

Overview

Product Features
  • Delivery: up to 120 m³/h
  • Head: up to 240 m

Versatile range of stainless steel multistage pumps for tank mounting.

Specifications

Specifications

General Specification
SVI
Delivery
up to 120 m³/h
Head
up to 240 m
Power supply
50 Hz
Power
from 0.37 kW up to 30 kW
Maximum operating pressure
25 bar
Temperature of pumped liquid
from -10 °C to 90 °C
Technology

Technical Drawings

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Technical Brochure

+

There was a problem...

Install for this language not supported at the moment. Please try again later.