SPC8/2 Series Semi-Submersible Column Pump

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

Flow rate: up to 8.5 Litres/min (2.25 gallons/min) Open Flow
Maximum 2m (6.5') head

Model No.: SPC8/2 Series

  • Low maintenance and long life
  • Available with plugs or leads to suit application
  • Agitator propeller fitted as standard

Applications:

Designed for continuous operation in chillers, coolers, vending and general water applications; Ideal for shelf coolers
Specifications

Specifications

Specifications
SPC8/2
Materials of Construction
(wetted parts:) SS mounting plate, TPE impellers, ABS column & pump body, SS shaft, Nylon agitator
Port Type
12mm hose stub
Voltage
110 or 230 (VAC)
Frequency
50/60 (Hz)
Max. Liquid Temperature
-20 to 85 (°C) -4 to 185 (°F)
Max. System Pressure
0.2 (bar) 3 (psi)
Dimensions (H x W x D)
6.85 x 6.85 x 8.82 (inches) 174 x 174 x 224 (mm)
Weight
1 (kg) 2.2 (lb)
Solutions
Documentation & Tools

Documentation & Tools

Brochures

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.