SPC51 Series Semi-Submersible Column Pump

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

Flow rate: up to 16.1 Litres/min (4.25 gallons/min) Open Flow
Maximum 6m (19.7') head 

Model No.: SPC51 Series

  • Low maintenance and long life
  • Available with plugs or leads to suit application
  • Agitator propeller fitted as standard
  • Top mounted with keyhole mounting plage
  • IPX4 motor housing

Applications:

Designed for continuous operation in chillers, coolers, vending and general water applications
Specifications

Specifications

Specifications
SPC51
Materials of Construction
(wetted parts:) SS mounting plate, glass-filled ABS column & pump body, PP impellers, SS shaft, Nylon agitator
Port Type
11mm hose stub
Voltage
110 or 230 (VAC)
Frequency
50/60 (Hz)
Max. Liquid Temperature
-20 to 85 (°C) -4 to 185 (°F)
Max. System Pressure
.8 (bar) 11.5 (psi)
Dimensions (H x W x D)
11.4 x 6.6 x 4 (inches) 289 x 165 x 107 (mm)
Weight
2 (kg) 4.4 (lb)
Solutions
Documentation & Tools

Documentation & Tools

Brochures

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.