SPC42 Series Semi-Submersible Column Pump

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

Flow rate: up to 15.8 Litres/min (4.17 gallons/min) Open Flow
Maximum 12.1m (39.7') head


Model No.: SPC42 Series

  • Low maintenance and long life
  • Available with plugs or leads to suit application
  • Agitator propeller fitted as standard
  • Top mounted with keyhole mounting plage
  • IPX4 motor housing
  • 2-stage pump head

Applications:

Designed for continuous operation in chillers, coolers, vending and general water applications
Specifications

Specifications

Specifications
SPC42
Materials of Construction
(wetted parts:) SS mounting plate, glass-filled ABS column & pump body, PP impellers, SS shaft, Nylon agitator
Port Type
11 or 12.5mm hose stub
Voltage
110 or 230 (VAC)
Frequency
50/60 (Hz)
Max. Liquid Temperature
-20 to 85 (°C) -4 to 185 (°F)
Max. System Pressure
1.5 (bar) 23 (psi)
Dimensions (H x W x D)
12.56 x 4.61 x 4.61 (inches) 319 x 117 x 117 (mm)
Weight
2.5 (kg) 5.5 (lb)
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.