SPC18 Series Semi-Submersible Column Pump

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

Flow rate: up to 18 Litres/min (4.75 gallons/min) Open Flow
Maximum 18m (59') head


Model No.: SPC18 Series

  • Designed for simplified remanufacture
  • .47 in (12mm) motor shaft w/ angular contact drive end bearing for long life
  • Flatted pump shaft for positive impeller drive & ease of maintenance
  • Top mounted with Universal mounting plate
  • IPX4 motor housing
  • 3-stage pump head - fitted with 3-blade agitator
  • Fitted with liquid ingress prevention system (LIPS)
  • Can be mounted in any position with numerous port options   

Applications:

Designed for continuous operation in chillers, coolers, vending and general water applications
Specifications

Specifications

Specifications
SPC18
Materials of Construction
PP & SS mounting plate, Glass filled ABS column and pump body, PP impellers, SS shaft, Nylon agitator
Port Type
11 or 12.5mm hose stub
Voltage
230 (VAC)
Frequency
50/60 (Hz)
Max. Liquid Temperature
-20 to 85 (°C)
Max. System Pressure
1.8 (bar)
Dimensions (H x W x D)
378.5 x 146.5 x 146.5 (mm)
Weight
3.7 (kg)
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochures

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.