SPC12/4 Series Semi-Submersible Column Pump

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

Flow rate: up to 13 Litres/min (3.4 gallons/min) Open Flow
Maximum 3.4m (11.1') head


Model No.: SPC12/4 Series

  • Low maintenance and long life
  • Available with plugs or leads to suit application
  • Agitator propeller fitted as standard 

Applications:

Designed for continuous operation in chillers, coolers, vending and general water applications
Specifications

Specifications

Specifications
SPC12/4
Materials of Construction
(wetted parts:) SS mounting plate, ABS, PP/Nylon column & pump body, SS shaft, Nylon agitator
Port Type
12.5mm hose stub
Voltage
110 or 230 (VAC)
Frequency
50/60 (Hz)
Max. Liquid Temperature
-20 to 85 (°C) -4 to 185 (°F)
Max. System Pressure
.4 (bar) 5.3 (psi)
Dimensions (H x W x D)
3.1 x 4.3 x 8.5 (inches) 80.3 x 109 x 216.3 (mm)
Weight
1.4 (kg) 3 (lb)
Solutions
Documentation & Tools

Documentation & Tools

Brochures

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.