Solids Handling End Suction Centrifugal Pumps SHO

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features
  • Corrosion resistant design in AISI 316/ASTM CF8M
  • Recessed impeller for free passage: up to 40 mm
  • Delivery: up to 56 m³/h
  • Head: up to 50 m

The Lowara SHO is a centrifugal pump with an open and recessed impeller design allowing free passage for solids. Maximum free passage is 40 mm. The main application is different types of washing machines and washing equipment where the water can contain solids and be slightly aggressive.

SHO is made of fabricated stainless steel AISI 316. To enhance the wear resistance and prolong the life time, the impeller is casted in ASTM CF8M.

The SHO has a standard mechanical seal according to EN 12756 and is available in different material options. There’s also a version, SHOD, with double mechanical seals for extra secuity.

SHO is availble in a close coupled version for compact footprint or with a stub shaft motor and a coupling.

 

Specifications

Specifications

Specification
SHO
Delivery
up to 56 m³/h
Head
up to 50 m
Power Supply
single and three phase 50 Hz
Power
from 0,37 kW up to 11 kW
Maximum Working Pressure
12 bar
Temperature
-10°C to +120°C (-30°C on request)
Maximum Free Passage
up to 40 mm
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Technical Brochure

+

There was a problem...

Install for this language not supported at the moment. Please try again later.