NEMP20/12 Magnetic Drive Centrifugal Pump

NEMP20/12
Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

Flow rate: up to 17.4 Litres/min (4.6 gallons/min) Open Flow
Maximum 12.7m (41.6') head

Model No.: NEMP20/12

  • Manufactured in chemical resistant thermoplastics – entirely non-metallic
  • Multistage versions developed for high head with low flow
  • Magnetic couplings provide an energy-efficient thermal shield, minimizing heat transfer to the pumped fluid
  • IPX5 standard motor housing
  • Deep groove ball bearings
  • Variable pump body orientation and mounting foot positions
  • UL certified models

Applications:

For applications requiring safe, leak-free, high head, continuous flow of aggressive chemicals, acids, alkalis, solvents, pure and chilled fluids.

 

Specifications

Specifications

 
 
Specifications
426970
456937
466941
486920
Voltage
100-110 (VAC)
110 (VAC)
230 (VAC)
100-110v (VAC)
Frequency
50/60 (Hz)
60 (Hz)
50 (Hz)
50/60 (Hz)
Port Type
3/8" (9.5mm) NPT
5/8" (15mm) hose stub
5/8" (15mm) hose stub
5/8" (15mm) hose barb
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

+

There was a problem...

Install for this language not supported at the moment. Please try again later.