NDP35/3 Magnetic Drive Centrifugal Pump

NDP35/3
Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

Flow rate 50Hz: up to 35 Litres/min (9.2 gallons/min) Open Flow
Maximum 2.2m (7.2') head
Flow rate 60Hz: up to 33 Litres/min (8.7 gallons/min) Open Flow
Maximum 3.3m (10.8') head

Model No.: NDP35/3

  • Manufactured in chemical resistant thermoplastics – entirely non-metallic
  • Magnetic couplings provide an energy-efficient thermal shield, minimizing heat transfer to pumped fluids
  • Leak free continuous operation
  • Drip-proof IP22 motor housing
  • Low maintenance

Applications:

For continuous transfer/recirculation of aggressive chemicals, chilled water, pure or precious liquids, in photographic, reprographic, X-Ray and industrial processing equipment, particularly where space is limited
Specifications

Specifications

 
 
Specifications
123928
133935
133985
133988
Voltage
230 (VAC)
110 (VAC)
100-110 (VAC)
100-110 (VAC)
Frequency
50 (Hz)
60 (Hz)
50/60 (Hz)
50/60 (Hz)
Port Type
22mm hose stub
22mm hose stub
22mm (.9") hose barb
1/2" (12.7mm) NPT
Solutions
Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.