NDP25/4 Magnetic Drive Centrifugal Pump

NDP25/4
Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

Flow rate 50Hz: up to 22.5 Litres/min (5.9 gallons/min) Open Flow
Maximum 3.5m (11.5') head
Flow rate 60Hz: up to 23 Litres/min (6.1 gallons/min) Open Flow
Maximum 3.8m (12.5') head

Model No.: NDP25/4

  • Manufactured in chemical resistant thermoplastics – entirely non-metallic
  • Magnetic couplings provide an energy-efficient thermal shield, minimizing heat transfer to pumped fluids
  • Leak free continuous operation
  • Drip-proof IP22 motor housing
  • Low maintenance
  • UL certified models

Applications:

For continuous transfer/recirculation of aggressive chemicals, chilled water, pure or precious liquids, in photographic, reprographic, X-Ray and industrial processing equipment, particularly where space is limited.
Specifications

Specifications

Specifications
133984
133987
173901
Voltage
100-110 (VAC)
100-110 (VAC)
230 (VAC)
Frequency
50/60 (Hz)
50/60 (Hz)
50 (Hz)
Port Type
Inlet 21mm hose stub, Outlet 16.5mm hose stub
Inlet 1/2"NPT male, Outlet 3/8"NPT male
Inlet 21mm hose stub, Outlet 16.5mm hose stub
Solutions
Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.