NDP25/2 Magnetic Drive Centrifugal Pump

NDP25/2
Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

Flow rate 50Hz: up to 27 Litres/min (7.1 gallons/min) Open Flow
Maximum 1.6m (5.2') head
Flow rate 60Hz: up to 21 Litres/min (5.5 gallons/min) Open Flow
Maximum 2.1m (6.9') head

Model No.: NDP25/2

  • Manufactured in chemical resistant thermoplastics – entirely non-metallic
  • Magnetic couplings provide an energy-efficient thermal shield, minimizing heat transfer to pumped fluids
  • Leak free continuous operation
  • Drip-proof IP22 motor housing
  • Low maintenance

Applications:

For continuous transfer/recirculation of aggressive chemicals, chilled water, pure or precious liquids, in photographic, reprographic, X-Ray and indusrial processing equipment, particularly where space is limited.
Specifications

Specifications

Specifications
123927
Voltage
230 (VAC)
Frequency
50 (Hz)
Port Type
1/2"BSP Male or 22mm hose stub
Solutions
Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.