NDP14/2 Magnetic Drive Centrifugal Pump

NDP14/2
Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

Flow rate 50Hz: up to 13.8 Litres/min (3.6 gallons/min) Open Flow
Maximum 2.3m (7.5') head
Flow rate 60Hz: up to 13.5 Litres/min (3.5 gallons/min) Open Flow
Maximum 3.3m (10.8') head

Model No.: NDP14/2

  • Manufactured in chemical resistant thermoplastics – entirely non-metallic
  • Magnetic couplings provide an energy-efficient thermal shield, minimizing heat transfer to pumped fluids
  • Leak free continuous operation
  • Drip-proof IP22 motor housing
  • Low maintenance

Applications:

For continuous transfer/recirculation of aggressive chemicals, chilled water, pure or precious liquids, in photographic, reprographic, X-Ray and industrial processing equipment, particularly where space is limited.
Specifications

Specifications

Specifications
123926
133983
133986
Voltage
230 (VAC)
100-110 (VAC)
100-110 (VAC)
Frequency
50 (Hz)
50/60 (Hz)
50/60 (Hz)
Port Type
1/2" (13mm) hose stub
1/2" (13mm) hose stub
1/4" (6.3mm) NPT
Solutions
Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.