Magnetic Drive Hot Water Circulation Pump

59510-0012
Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features

Model No.: 59510-0012

  • Constructed of Non-corroding materials
  • Handles aggressive liquids
  • High efficiency, low power consumption
  • Maintenance Free
  • Quiet
  • Continuous Rated
  • Ignition Protected

Flow rate: Nominal 12.5 Litres/min (2.7 gallons/min) at 0.12bar (1.68psi)
Pumps water at 100ºC

Solutions
Documentation & Tools

Documentation & Tools

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.