DC30/5 Magnetic Drive Centrifugal Pump

DC30/5
Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

Flow rate: up to 35 Litres/min (9.2 gallons/min) Open Flow
Maximum 5m (16.4') head

Model No.: DC30/5

  • Magnetically coupled, sealless, leak-free design
  • Pump body orientation easily altered to suit installations
  • Variable mounting foot positions

Applications:

Designed for hot & cold drink vending, water circulation, recirculation and cooling duties in beverage, laboratory, agricultural, print, photographic and industrial processing applications, and other short-time-rated applications.
 
12 volt and 24 volt versions to suit vehicular applications.
Specifications

Specifications

Specifications
013948
033982
Voltage
12 (Vdc)
24 (Vdc)
Port Type
1/2" BSP or 3/4" (21mm) hose stub
1/2" BSP or 3/4" (21mm) hose stub
Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.