DC15/5 Magnetic Drive Centrifugal Pump

DC15/5
Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

Flow rate: up to 23 Litres/min (6.1 gallons/min) Open Flow
Maximum 6.5m (21.3') head

Model No.: DC15/5

  • Magnetically coupled, sealless, leak-free design
  • Pump body orientation easily altered to suit installations
  • Variable mounting foot positions
  • Lifts to 16.4 ft (5 m)

 

Applications:

Designed for hot & cold drink vending, water circulation, recirculation & cooling duties in beverage, laboratory, agricultural, print, photographic & industrial processing applications, and other short-time-rated applications. 
 
12 volt and 24 volt versions to suit vehicular applications.

 

Specifications

Specifications

Specifications
013950
033944
Voltage
12 (Vdc)
24 (Vdc)
Port Type
1/2" (13mm) hose stub
1/2" (13mm) hose stub
Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.