Commercial Duty Magnetic Drive Hot Water Circulation Pump

59530-0000
Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features

Model No.: 59530-0000

  • Constructed of Non-corroding materials
  • Handles aggressive liquids
  • Variable flow - 5 settings
  • High efficiency, low power consumption
  • Maintenance Free
  • Quiet
  • Continuous Rated
  • Ignition Protected

Flow rate: Up to 26 Litres/min (5.7 gallons/min) at 0.12bar (1.68psi)
Pumps water at 80ºC

Solutions
Documentation & Tools

Documentation & Tools

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.