Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Designed according to ISO 2858 and 5199
  • Delivery: up to 450 m³/h
  • Head: up to 150 m

Volute casing pump acc. ISO 2858 and ISO 5199
Single Stage Pumps – LSN
Horizontal single stage volute casing pump, designed acc. to the international standards ISO 2858 /EN 22858 and ISO 5199/EN 25199

 

Specifications

Specifications

General Specification
Vogel series LSN
Delivery
up to 450 m³/h
Head
up to 150 m
Power supply
three-phase 50 and 60 Hz
Maximum operating pressure
16 bar
Temperature of pumped liquid
from -40°C to 180°C
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochures

Manuals

+

There was a problem...

Install for this language not supported at the moment. Please try again later.