End Suction Centrifugal Pumps Vogel series LS, LC

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Design according to ISO 5199
  • Back pull out design for easy maintenance
  • Delivery: up to 4,600 m³/h
  • Head: up to 100 m

Volute casing pumps acc. to ISO 5199
Single Stage Pumps – LS, LC
Horizontal single stage endsuction pump with closed impeller and oil lubricated bearing frame.
Process design, back pull out for easy maintenance. Disassembly of impeller and bearing frame without dismantling of the pump casing and motor possible (spacer type coupling required). Suction branch axial, discharge radial upwards (optional horizontal possible). Drive by electric motor and flexible coupling arranged on common base plate.

 

Specifications

Specifications

General Specification
LS, LC
Delivery
up to 4,600 m³/h
Head
up to 100 m
Power supply
three-phase 50 and 60 Hz
Maximum operating pressure
25 bar
Temperature of pumped liquid
from -10 °C to 180 °C
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochures

Manuals

+

There was a problem...

Install for this language not supported at the moment. Please try again later.