WB-Dynamic Water Meter

Overview Solutions Documentation & Tools
Overview

Overview

The WB-Dynamic is a turbine angle-type water meter especially designed for installation in narrow well pits. It is available in sizes  DN 80, DN 100 and DN 150.

Benefits to you

  • Measures well water up to 50 °C
  • Measures conveying volumes in wide flow ranges
  • Has a maximum working pressure of PN 16
  • Is prepared for pulser connection
Product Features
  • Instead of 90° pipe elbow
  • For narrow well pits
  • Pulser can be fitted without breaking the meter seal
  • Maximum corrosion protection by powder coating
  • Interchangeable measuring element
  • Performance data better than class B
  • Sealed register waterproof (IP 68)
  • Sealed register may be rotated through 360° without breaking the meter seal

 

Specifications

For nominal diameter performance tables and pulse values, download the data sheet.

Documentation & Tools

Documentation & Tools