Cordonel® Static Flow Water Meter

Overview Solutions Documentation & Tools
Overview

Manage your distribution network with increased accuracy and control

Cordonel is a high-performance bulk meter that enables you to manage your distribution network more efficiently and provides accurate and reliable data in any installation or environmental condition.

Using advanced ultrasonic technology and a Sensus communication network, this meter gathers precise low and high-flow data in real time. This solid state meter has no moving parts and offers a patent-pending flow tube with no obstructions, providing a maintenance-free meter over its operational lifetime.

Cordonel Static Flow Meter Thumbnail.png

Real U0D0 installation flexibility and a sturdy design allows Cordonel to accurately capture and measure water consumption, flow, temperature and pressure (optional); it is perfect for use in virtually all commercial, industrial and agricultural settings.

Cordonel sizes range between DN40 (1 1/2″) to DN 300 (12″).

Click through this animated experience to learn about the advanced capabilities of Cordonel.

Benefits to you

  • Install in any environment with a meter that meets U0D0. Install in horizontal and vertical pipe orientations with no straight upstream and downstream pipe required.
  • Integrate easily with a Sensus communication network for two-way information and data transfer.
  • Receive accurate, reliable readings over a 20-year battery life—enabled by new technology that ensures all water entering passes through one of its three individual measuring paths.
  • Measure beyond water consumption with pressure monitoring (optional) to proactively identify leaks, improve efficiency, and examine overall health of your water network.
  • Ensure revenue assurance with a solid-state meter featuring no moving parts.
Product Features
  • Flexible U0D0 installation with no upstream and downstream pipe required
  • Installation in horizontal and vertical pipe orientations
  • Solid-state meter providing no moving parts
  • 20-year predicted battery lifetime under standard usage conditions
  • Maintenance free over its operational lifetime
  • Constant accuracy over lifetime, no degradation as components age
  • Patent-pending flow tube technology offering optimum flow conditioning
  • Three measurement channels for capturing virtually all water flow
  • LCD for consumption, flow, temperature, pressure (optional) and status information
  • Integrated radio communication and data logger
  • License free radio on frequency 433 or 868 MHz
  • Secure 128 bit encrypted data transmission
  • NFC wireless interface for readout of the last volume reading
  • Optional pulse output with programmable pulse modes, values and lengths
  • Meter can be submerged; meets protection class IP68
  • MID pattern approval according to annex MI001
  • Available options:
    • Integrated pressure sensor
    • Radio communication on alternative frequencies

Specifications

  • Sizes range between DN40 (1 1/2″) to DN 300 (12″).
  • DE-19-MI001-PTB-008
  • CE M-XX* 0102 (*year of conformity assessment)
  • Large measuring range; Q3/Q1 R1000
  • Meter conforms to:OIML R49:2013
  • ISO 4064:2014
  • Potable Water:KTW / DVGW
  • WRAS
  • ACS
  • KIWA
Documentation & Tools

Documentation & Tools