120C Water Meter

Overview Solutions Documentation & Tools
Overview

Overview

Collect the billing data you need, via an easy and versatile readout, with the MID approved 120C.

This compact, single-jet water meter is made of environmentally friendly composite. It is AMR pre-equipped for pulse output or a radio interface. The 120C’s magnetic transmission to its dry dial is highly resistant to water impurities. In addition, its tamper proof design offers you exceptional performance over its lifetime.

Benefits to you

  • Offers easy and versatile readout
  • Offers a good cost-to-performance ratio
  • Is tamper proof
Product Features
  • Environmentally friendly composite
  • High resistance to water impurities
  • Suitable up to 50 °C as a cold water meter
  • Suitable up to 90 °C as a warm water meter
  • AMR pre-equipped for pulse or radio output

Specifications

  • Available in DN 15 (Q3 2.5)
  • Examination certificate
    • 2004/22/CE (MID)
    • EN 14154:2007
    • OIML R49:2006
    • ISO 4064:2014
  • Q3 2.5 DE-12-MI001-PTB013

For more information about this product, please download the data sheet.

Documentation & Tools

Documentation & Tools