It looks like you are coming from United States, but the current site you have selected to visit is Bulgarian. Do you want to change site?

Yes, please! No, keep me on the current site

SX2000 pre-engineered steel shell and copper tube SX2000 – steel shell/copper tubes

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Straight tube, fixed tubesheet
  • 1/4” OD or 3/8” OD tubes
  • Shell diameters up to 8”
  • SX2000 short leadtimes with same day shipments available
  • SX2000C with ASME code
  • Less costly than removable bundle designs

Straight Tube – Fixed tubesheet, 1, 2 and 4 pass options, covering areas as large as 136.7 square feet. Flanged connections available.

Materials:

Shell: steel

Tubesheets: steel with 316SS and CuNi options

Tubes: copper with 316SS and CuNi options

Bonnets: cast iron with 316SS and cast bronze options

 

Design Pressure and Temperature:

Tube side: 150 psi and 300°F

Shell side: 300 psi and 300°F

 

Applications: To cool lube oil, fluids or jacket water, and for use where brass is not practical.

Limitations:

No provision for thermal expansion.

Shell side cannot be mechanically cleaned.