It looks like you are coming from United States, but the current site you have selected to visit is Bulgarian. Do you want to change site?

Yes, please! No, keep me on the current site

SSCF stainless steel pre-engineered shell and tube SSCF – stainless steel

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Straight tube, fixed tubesheet
  • Hub design for enlarged bundle entrance areas
  • All fluid contact parts 316 Stainless Steel
  • 1/4” OD, 3/8” OD, 5/8” OD tubes
  • Shell diameters up to 12”
  • Short leadtimes
  • Same day shipments available
  • Less costly than removable bundle designs
  • ASME code option available

Straight Tube, Fixed-tubesheet. All fluid contact parts of 316 stainless steel. Heat transfer surfaces ranging from 1.2 to 576 square feet with 1, 2 or 4 pass options. ASME Code option also available. Hub design provides enlarged bundle entrance areas lowering entrance velocity and pressure loss.

Materials:

Shell & hubs: 316SS

Tubesheets & hubs: 316SS

Tubes: 316SS with copper and CuNi options

Bonnets: 316SS with cast iron and cast bronze options

 

Design Pressure and Temperature:

Tube side: 150 psi and 450°F

Shell side: 225 psi and 450°F

 

Applications: For heating or cooling corrosive fluids in chemical, pharmaceutical or refining processes.

Limitations:

No provision for thermal expansion.

Shell side cannot be mechanically cleaned.