It looks like you are coming from United States, but the current site you have selected to visit is Bulgarian. Do you want to change site?

Yes, please! No, keep me on the current site

BCF copper alloy pre-engineered shell and tube BCF – copper alloy

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Straight tube, fixed tubesheet
  • Hub design for enlarged bundle entrance areas
  • 1/4” OD or 3/8” OD tubes
  • Shell diameters up to 8”
  • Standard, fixed designs
  • Short leadtimes
  • Same day shipments available
  • Less costly than removable bundle designs

Straight Tube, Fixed-tubesheet, 1, 2 and 4 pass options, shell diameters 2” to 8”, tube lengths 8” to 72” covering areas as large as 124 square feet. Hub design provides enlarged bundle entrance areas lowering entrance velocity and pressure loss.

Materials:

Shell & hubs: brass

Tubesheets & hubs: brass

Tubes: copper

Bonnets: cast iron

 

Design Pressure and Temperature:

Tube side: 150 psi and 300°F

Shell side: 300 psi and 300°F

 

Applications: To heat or cool water or lube oil. Use for auxiliary machinery, turbines, engines, compressors and lasers. Excellent choice for pilot plants.

Limitations:

No provision for thermal expansion.

Shell side cannot be mechanically cleaned.