It looks like you are coming from United States, but the current site you have selected to visit is Bulgarian. Do you want to change site?

Yes, please! No, keep me on the current site

Hydronic Accessories Marine CPK

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Removable straight tube bundle
  • Packed floating tubesheet
  • Allows for differential thermal expansion
  • Shellside Design Max 150 PSI – 300°F
  • Tubeside Design Max 75 PSI – 300°F

The CPK is the most popular shell and tube design in commercial marine service for water and oil cooling with either fresh or sea water. Unit has a removable bundle design with straight tubes and a packing floating tubesheet with 1 or 2 pass tubeside design options,. 3/8″, 1/2″ 5/8″ or 3/4″ diameter tubes. Shell diameters from 3″ through 31″ OD.

Materials:
Admiralty, 90/10 or 70/30 Copper-Nickel and Titanium tube options. Rolled Naval Brass, 90/10 or 70/30 Copper-Nickel or Titanium tubesheets available. Carbon Steel Shell and Carbon Steel, Cast Iron or Cast Bronze Bonnets or Channels options.

Applications: For cooling oil or water with either fresh water or seawater as a coolant.

Documentation & Tools

Documentation & Tools