It looks like you are coming from United States, but the current site you have selected to visit is Bulgarian. Do you want to change site?

Yes, please! No, keep me on the current site

Hydronic Accessories Marine C-330

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Removable U-tube bundle
  • Less costly than floating head or packed floating head tubesheet designs
  • Allows for differential thermal expansion
  • Capable of withstanding thermal shock
  • Shellside Design Max 300 PSI – 250°F
  • Tubeside Design Max 150 PSI – 400°F

When heating water or oil with steam in the tubes, the C-330 Series heat exchanger is ideal. The C-330 Series heat exchanger is a U-tube, removable bundle design. The C-330 Series heat exchanger is available in a two pass design from 4″ through 10″ shell diameter and 3/8″ or 5/8″ diameter tubes.

Materials:
Steel, Stainless Steel or 90/10 CuNi, Bare or Lo-Finned tubes, Carbon steel tubesheets, Carbon Steel Shell and Carbon Steel or Cast Steel bonnets or channels.

Applications:
For heating water or oil with steam in the tubes.

Documentation & Tools

Documentation & Tools